HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Plug, Heavy Duty, Industrial/CommercialGrade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50P, Single Pack
Image of HBLRFT1 Straight Blade Devices, Male Plug, Heavy Duty, Industrial/CommercialGrade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50P, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/CommercialGrade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50P, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLRFT1

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/CommercialGrade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50P , Black, Single Pack.

General

Application

For 30A Heavy Duty Non-Fused Switches

Catalog Number

HBLRFT1

Color

EU RoHS Indicator

No

Item Type

Replacement Mounting Feet

Series

Non-Fused

Style

Replacement Mounting Feet

Type

Accessories

UPC

783585501659

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

640