


Brand: Hubbell Wiring Device-Kellems
Catalog ID: CW100IT5
Standard Product
Application
Ship-To-Shore Cables
Catalog Number
CW100IT5
Color
Yellow
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
Item Type
Molded Male and Female Ends, For use with Isolation Transformers and Cable Winches
Jacket
STOW
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
Specifications
UPC
783585503004
Weight
158.5 lb
Amperage Rating
100 A
Current / Amperage Rating
100 A
Current Rating
100 A
Phase
Three Phase
Voltage Rating
120/208V AC kV
Wattage
20800 W
Cord Length
1200 ft
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
Industry Standard(s)
UL Listed
Performance
Environmental - Moisture Resistance - IP56 Suitability