



Brand: Hubbell Wiring Device-Kellems
Catalog ID: M5100C7
Corrosion Resistant Devices that Withstand the Most Abusive Environments - Hubbell offers a superior grade of 100A IEC Pin and Sleeve designed for use in the most demanding environments. These devices feature nickel plated solid brass pins for long life and reliable electrical contact in the most corrosive environments. They have a high visibility yellow supertough nylon housing. The heavy duty external cord clamps provide maximum cord retention to maintain secure terminations. The screws and fasteners are made from stainless steel.
Watertight
Application
High Ampacity Connections
Catalog Number
M5100C7
Color
Yellow
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Marine Version
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Corrosion Resistant
Specifications
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Watertight Connector Body
UPC
783585510095
Display Size
Standard
Weight
5 lb
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
100 A
Current Rating
100 A
Voltage Rating
3 Phase Y 277/480 VAC
Voltage Rating Description
3 Phase Y 277/480 VAC
Conductor Range
#4 AWG to #2 AWG
Number of Conductors
5-Wire Grounding
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Environmental Conditions
Watertight
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.