HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 120/208V AC, 4- Pole 5-Wire Grounding, Pre-Wired
Image of CS100IT5 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 120/208V AC, 4- Pole 5-Wire Grounding, Pre-Wired
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 120/208V AC, 4- Pole 5-Wire Grounding, Pre-Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS100IT5

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 120/208V AC, 4- Pole 5-Wire Grounding, Pre-Wir ed, Yellow, For Boats With Isolation

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

CS100IT5

Color

Yellow

EU RoHS Indicator

No

Item Type

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Application - Isolation Transformer
  • Length - 100 ft. (30.4m)
  • Product Type - Shore Power Cable Sets

UPC

783585502502

Electrical Ratings

Amperage Rating

100 A

Phase

Three Phase

Voltage Rating

120/208V AC kV

Wattage

20800

Conductor Related

Cord Length

1200

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed