HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, Pre-Wired, For Boats With Isolation
Image of CS75IT5 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, Pre-Wired, For Boats With Isolation
Image of CS75IT5 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, Pre-Wired, For Boats With Isolation
play
Marine Electrical Products
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, Pre-Wired, For Boats With Isolation

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS75IT5

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 4-Pole 5-Wire Grounding, Pre-Wired, Yellow, For Boats With Isolation

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

CS75IT5

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Item Type

Molded Male and Female Ends, For Use with Isolation Transformer

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Isolation Transformer
  • Length - 75 ft. (22.8m)
  • Product Type - Shore Power Cable Sets

UPC

783585502403

Dimensions

Weight

138 lb

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

120/208V AC kV

Wattage

20800 W

Conductor Related

Cord Length

900 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability