HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, Pre-Wired 100'
Image of CS50EXT5 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, Pre-Wired 100'
Image of CS50EXT5 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, Pre-Wired 100'
play
Marine Electrical Products
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, Pre-Wired 100'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS50EXT5

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, 4-Pole 5-Wire Grounding, Pre-Wired, Yellow 100',

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

CS50EXT5

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Item Type

Molded Male and Female Ends, Extension Type Cable

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Extension Cord
  • Length - 50 ft. (15.2m)
  • Product Type - Shore Power Cable Sets

UPC

783585502700

Dimensions

Weight

120 lb

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

120/208V AC kV

Wattage

20800 W

Conductor Related

Cord Length

600 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability