


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLS4100C12W
Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.
Watertight
Application
Industrial/Commercial
Catalog Number
HBLS4100C12W
Color
Orange
Environmental Conditions
Watertight
Ingress Protection
TYPE 3R,3RX,4X AND IP68,IP69K
Insulation
Insulated Body
Material
Composite
Mounting Type
Series
Advantage® Series
Size
Standard
Style
IP69k NEMA 4X
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact
Type
Watertight Connector
UPC
783585575346
Size
Standard
Weight
5.95 lb
Amperage Rating
100 A
Current / Amperage Rating
100 A
Dielectric Strength
Withstand 3000V AC
Voltage Rating
125/250 VAC
Number of Conductors
4-Wire Grounding
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#6AWG - #1AWG
Environmental Conditions
Watertight
Industry Standard(s)
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact
Carton Quantity
6