HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Indulgrip Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 60A 600V AC,
Image of HBL460MIFS2W Heavy Duty Products, Indulgrip Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 60A 600V AC,

Heavy Duty Products, Indulgrip Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 60A 600V AC,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL460MIFS2W

Heavy Duty Products, Indulgrip Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 60A 600V AC, 3-Pole 4-Wire Grounding, Terminal Screws

Style II Insulgrip® Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve Mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load— Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked to meet OSHA lockout/tagout regulations, and the enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s spring-loaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.

  • Spring-loaded receptacle liftcover with gasket
  • Removable door for ease of wiring and installation
  • High visibility red handle can be locked in the OFF position

Watertight

General

Application

High Ampacity Connections

Catalog Number

HBL460MIFS2W

Color

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Fused Mechanically Interlocked Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000VAC Min.
  • Electrical - Max. Working Voltage - 250VDC/600VAC
  • Electrical - Operations - Mechanical 10,000 cycles minimum
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +60°C
  • Min. Continuous -40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustable feet
  • Mechanical - Product Identification - Ratings are part of the external label and molded into the receptacle housing
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Fused

Specifications

  • Base,Door and Handle - Valox®
  • Enclosure Gasket - Neoprene
  • Enclosure Screws - Stainless Steel
  • Ground Plate - Galvanized Steel
  • Hinge Pin - Nickel-Plated Brass
  • Shaft - Brass

Style

Style 2;Insulgrip

Type

Mechanical Interlock

UPC

783585514901

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single/Three

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Wattage

36000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

UL Listed for US and Canada

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000VAC Min.
  • Electrical - Max. Working Voltage - 250VDC/600VAC
  • Electrical - Operations - Mechanical 10,000 cycles minimum
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +60°C
  • Min. Continuous -40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustable feet
  • Mechanical - Product Identification - Ratings are part of the external label and molded into the receptacle housing
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Logistics

Carton Quantity

1