HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, 15 Degree Angle Adapter
Image of AA6010015 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, 15 Degree Angle Adapter
Image of AA6010015 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, 15 Degree Angle Adapter

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, 15 Degree Angle Adapter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AA6010015

Hubbell Wiring Device Kellems, Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, 15 Degree Angle Adapter For 60 and 100A Mounting Screws Included, Gray Cast Aluminum.

  • Industrial Grade
  • Accessories
  • 15 Degree Angle Adapter

General

Application

Metallic

Catalog Number

AA6010015

Color

Gray

Product Family

Back Boxes and Adapters

Style

15 Degree

Type

Angled Adapter

UPC

783585372754

Dimensions

Weight

4 lb