HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, For 30A 1" NPT Hub, Feed Thru, Mounting Screws Included
Image of MB304W Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, For 30A 1" NPT Hub, Feed Thru, Mounting Screws Included
Image of MB304W Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, For 30A 1" NPT Hub, Feed Thru, Mounting Screws Included

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, For 30A 1" NPT Hub, Feed Thru, Mounting Screws Included

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MB304W

Heavy Duty Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, for 30A 1" NPT Hub, Feed Thru, Mounting Screws Included

Hubbell manufactures an extensive line of back boxes for use with UL 1686 Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit.

  • Industrial Grade
  • Back Box
  • For 30A 1" NPT Hub

Standard Product

General

Application

Metallic

Catalog Number

MB304W

Color

Construction

Cast

Item Type

Mounting Box

Knockouts

1" NPT Hub

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Back Boxes and Adapters Series

Specifications

  • Assembly Screws - Stainless Steel
  • Box Hub Size - 1" NPT
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

Straight

Type

Feed-Thru Back Box

UPC

783585010366

Dimensions

Display Size

For 30 Amp Devices

Weight

1.85 lb

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Temperature Range

Limited By Device

Configuration

Knockouts

1" NPT Hub

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1