HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 600V AC, 3- Pole 4-Wire Grounding Style 1 and Black
Image of HBL560RS1W Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 600V AC, 3- Pole 4-Wire Grounding Style 1 and Black

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 600V AC, 3- Pole 4-Wire Grounding Style 1 and Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL560RS1W

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 600V AC, 3- Pole 4-Wire Grounding Style 1, Terminal Screws Gray and Black

Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. W.

  • Watertight neoprene sealing glands for reliable seal
  • Spring-Loaded, gasketed cover for dust-tight seal
  • Pin chamber confines arcing within the interior chamber

Watertight

General

Application

Metallic with Nylon Shroud

Catalog Number

HBL560RS1W

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip®

Specifications

  • Contact Carrier - Thermoset Polyester
  • Cover - Epoxy Painted Aluminum
  • Gaskets & Seals - Neoprene
  • Housing - Epoxy Painted Aluminum
  • Pin Spring - Beryllium Copper

Style

Standard Service, Style 1

Type

Watertight Receptacle

UPC

783585010700

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Wattage

36000

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 182.1
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Logistics

Carton Quantity

10

Pallet Quantity

180