HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 600V AC, 3- Pole 4-Wire Grounding Style 1 and Black
Image of HBL560RS1WR Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 600V AC, 3- Pole 4-Wire Grounding Style 1 and Black

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 600V AC, 3- Pole 4-Wire Grounding Style 1 and Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL560RS1WR

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 600V AC, 3- Pole 4-Wire Grounding Style 1, Terminal Screws Gray and Black

Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. W.

  • Watertight neoprene sealing glands for reliable seal
  • Spring-Loaded, gasketed cover for dust-tight seal
  • Pin chamber confines arcing within the interior chamber

Watertight

General

Application

Metallic with Nylon Shroud

Catalog Number

HBL560RS1WR

Environmental Conditions

Watertight

EU RoHS Indicator

Item Type

Single Flanged-Reversed

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip® Series

Specifications

  • Contact Carrier - Thermoset Polyester
  • Cover - Epoxy Painted Aluminum
  • Gaskets & Seals - Neoprene
  • Housing - Epoxy Painted Aluminum
  • Pin Spring - Beryllium Copper

Style

Reversed Service, Style 1

Type

Watertight Receptacle

UPC

783585012575

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Wattage

36000

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 182.1
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Logistics

Carton Quantity

10