HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 30A 600V AC, Style 1 , Watertight- Reversed
Image of HBL530PS1WR Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 30A 600V AC, Style 1 , Watertight- Reversed

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 30A 600V AC, Style 1 , Watertight- Reversed

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL530PS1WR

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 30A 600V AC, 3-Pole 4-Wire Grounding Style 1, Terminal Screws, Gray and Black, Watertight- Reversed

Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. W.

  • Locking ring provides UL Type 4X watertight, dust-tight seal
  • Catalog number and rating visible while in use
  • All-Brass sleeve contacts provide reliable electrical contact

Watertight

General

Application

Metallic with Nylon Shroud

Catalog Number

HBL530PS1WR

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Male Plug- Reversed

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip®

Specifications

  • Clamp Nut - Nickel Plated Brass
  • Gland Cap - Rynite® SST35
  • Housing - Valox® 357
  • Plug Shroud - Aluminum
  • Retainer - Thermoset Polyester

Style

Reversed Service, Style 1

Type

Watertight Plug

UPC

783585012537

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#10 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 159
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682,UL 50, and UL 1010

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10