

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLSCCW
Standard
Application
High Ampacity Connections
Catalog Number
HBLSCCW
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Panel Mount Receptacle Cover
Material
Steel, Powder Coat Finish
Material - Mounting Hardware
Threaded Thru-Hole
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
16 Series
Style
Threaded Mounting Holes
Type
Snap Back Covers
UPC
783585093673
Display Size
Standard Sized Product
Weight
0.25 lb
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Number Of Poles
1-Pole
Number Of Wires
1-Wire
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
Non-NEMA
Carton Quantity
20
Pallet Quantity
5600