HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Female, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Black
Image of HBLDFBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Female, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Black
Image of HBLDFBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Female, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Black

Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Female, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDFBK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Female, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Black

  • Industrial Grade
  • Double Female
  • Coupler

Standard Product

General

Application

High Ampacity

Catalog Number

HBLDFBK

Color

Black

Insulation

Insulated Body

Item Type

Gender Reverser

Material

Brass and Elastomer

Number Of Pins

1) In, 1) Out

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Accessory Item - Double Male Coupler
  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - Accessories

Style

Double Female

Type

Gender Reversing Devices

UPC

783585002781

Dimensions

Weight

0.75 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Current Rating

400 A

Voltage Rating Description

600V AC/DC

Wattage

360000 W

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Configuration

Number Of Pins

1) In, 1) Out

Logistics

Carton Quantity

10

Pallet Quantity

1560