HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Male Plug Body, For 300/400A 600V AC/DC, Single Conductor, Pre-Wired
Image of HBLMBBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Male Plug Body, For 300/400A 600V AC/DC, Single Conductor, Pre-Wired

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Male Plug Body, For 300/400A 600V AC/DC, Single Conductor, Pre-Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMBBK

Heavy Duty Single Pole Industrial Grade, Replacement Parts Male Plug Body, for 300/400A 600V AC/DC, Single Conductor, Pre-Wired

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Replacement Parts
  • Male Plug Body

General

Catalog Number

HBLMBBK

Color

Black

EU RoHS Indicator

Yes

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Accessory Item - Replacement Parts
  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - Accessories
  • Retaining Screw Material - Nylon

Style

Replacement Body, Male

Type

Accessory

UPC

783585113715

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 498 And UL1691

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Logistics

Carton Quantity

10