HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Single Pole Devices, Industrial Grade, Snap Cover, For 300/400A 600V AC/DC, Single Conductor
Image of HBLSCCR Heavy Duty Products, Single Pole Devices, Industrial Grade, Snap Cover, For 300/400A 600V AC/DC, Single Conductor

Heavy Duty Products, Single Pole Devices, Industrial Grade, Snap Cover, For 300/400A 600V AC/DC, Single Conductor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSCCR

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Snap Cover, For 300/400A 600V AC/DC, Single Conductor, For Receptacles, Threaded Mounting Holes, Red

  • Industrial Grade
  • Snap Cover
  • For 300/400A 600V AC/DC

Standard

General

Application

High Ampacity Connections

Catalog Number

HBLSCCR

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Panel Mount Receptacle Cover

Material

Steel, Powder Coat Finish

Material - Mounting Hardware

Threaded Thru-Hole

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

16 Series

Style

Threaded Mounting Holes

Type

Snap Back Covers

UPC

783585093680

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Conductor Related

Number Of Poles

1-Pole

Number Of Wires

1-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R

Nema Rating

Non-NEMA

Logistics

Carton Quantity

20

Pallet Quantity

5400