HUBBELL WIRING DEVICE-KELLEMS
High Ampacity Products, Single Pole, Series 18, Replacement Male Body, Green
Image of HBL18MBGN High Ampacity Products, Single Pole, Series 18, Replacement Male Body, Green

High Ampacity Products, Single Pole, Series 18, Replacement Male Body, Green

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18MBGN

High Ampacity Products, Single Pole,Series 18, Replacement Male Body, Green

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Series 18
  • Replacement Male Body
  • Green

General

Catalog Number

HBL18MBGN

Color

Green

EU RoHS Indicator

Contact Manufacturer

Series

18 Series

Style

Replacement Body, Male

Type

Accessory

UPC

783585539638

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10