HUBBELL WIRING DEVICE-KELLEMS
Image of HBL769H Hinged Mud Ring 2-Gang, Raised 5/8 in.
Image of HBL769H Hinged Mud Ring 2-Gang, Raised 5/8 in.
Image of HBL769H Hinged Mud Ring 2-Gang, Raised 5/8 in.
Image of HBL769H Hinged Mud Ring 2-Gang, Raised 5/8 in.
Image of HBL769H Hinged Mud Ring 2-Gang, Raised 5/8 in.

Hinged Mud Ring 2-Gang, Raised 5/8 in.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL769H

Wall Boxes, Hinged Mud Ring 2-Gang, Raised 5/8 in.

  • 5/8" Raised
  • Unique design allows for mud ring to be opened in the field
  • Hinged design allows easy and quick access to install conduit connectors and wiring
  • For use on 4" square boxes
  • Mounts to box without having to remove screws
  • Accepts all standard devices
  • Accepts low voltage partitions

Hinged for easy box access during installation

Product details

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Catalog Number

HBL769H

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697314

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads