HUBBELL WIRING DEVICE-KELLEMS
Hospital Grade Surge Suppression Receptacle, Isolated Ground, 15A 125V, 5-15R, White
Image of IG8262WSA Hospital Grade Surge Suppression Receptacle, Isolated Ground, 15A 125V, 5-15R, White
Image of IG8262WSA Hospital Grade Surge Suppression Receptacle, Isolated Ground, 15A 125V, 5-15R, White

Hospital Grade Surge Suppression Receptacle, Isolated Ground, 15A 125V, 5-15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IG8262WSA

Hospital Grade Surge Suppression Receptacle, Isolated Ground, 15A 125V, 5-15R, White

Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments. In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • High-impact nylon face resists breakage
  • Automatic grounding clip attached to bridge
  • Power-on indicator light verifies instantly that power is available
  • Distinctive surge symbol for visual identification of surge suppression receptacle

Isolated Ground

General

Application

Decorator Duplex with Light and Alarm

Catalog Number

IG8262WSA

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Indicator(s) Type

LED and Audible Alarm

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Performance

  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs) Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)

Response Time

5

Series

Hospital Grade

Specifications

  • Base Material - Nylon
  • Contact Design - Tandem Modified Bypass
  • Face Material - Nylon
  • Mounting Screws - Steel-Zinc Plated
  • Power Contacts - .031" (.8) Brass

Style

Isolated Ground

Type

Duplex

UPC

783585060927

Dimensions

Display Size

Standard

Weight

0.3 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498 Receptacles
  • UL Listed File E2186

Nema Rating

5-15R

Operational

Indicator(s) Type

LED and Audible Alarm

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Performance

  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs) Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)

Response Time

5

Logistics

Carton Quantity

10