MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL100AITSS Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL100AITSS

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models, White Powder Coated Steel Housing and #316 Stainless Steel

  • Available with or without Auto-Boost
  • Available in 15 kVA and 25 kVA models

General

Catalog Number

HBL100AITSS

kVA

25

Material - Housing

Type #316 Stainless Steel

Type

Non-boost

UPC

783585567303

Electrical Ratings

Frequency Rating

60 Hz

kVA

25