HUBBELL WIRING DEVICE-KELLEMS
Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models
Image of HBL100AITW Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL100AITW

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models, White Powder Coated Steel Housing and #316 Stainless Steel

  • Available with or without Auto-Boost
  • Available in 15 kVA and 25 kVA models

General

Catalog Number

HBL100AITW

kVA

25

Material - Housing

White Powder Coated Steel

Type

Non-boost

UPC

783585567235

Electrical Ratings

Frequency Rating

60 Hz

kVA

25

Logistics

Carton Quantity

1