HUBBELL WIRING DEVICE-KELLEMS
Hubbell-PRO, Motor Disconnect Switch, Unfused, 100A Replacement Cover
Image of HPD100RC Hubbell-PRO, Motor Disconnect Switch, Unfused, 100A Replacement Cover
New

Hubbell-PRO, Motor Disconnect Switch, Unfused, 100A Replacement Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPD100RC

Hubbell-PRO, Motor Disconnect Switch, Unfused, 100A Replacement Cover

Hubbell-Pro disconnect 100A replacement cover

  • IP67 and Type 4X thermoplastic
  • Highly visible yellow OSHA LO/TO Handle
  • Stainless steel captive screws

Rotary Operator

General

Application

Labelless

Catalog Number

HPD100RC

Enclosure Type

Non-Metallic

Environmental Conditions

Indoor and Outdoor

Material

PBT

Operating Cycles

Minimum 6,000 cycles at rated switch load

Operating Temperature

  • Maximum continuous 75 ºC
  • Minimum continuous without impact -40 ºC

Specifications

PBT Enclosure and handle

Style

Replacement Covers

Type

Accessories

UPC

783585789156

Dimensions

Weight

2.2 lb

Width

6.87 in

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

  • cULus Certified
  • CE Certified

Operational

Operating Cycles

Minimum 6,000 cycles at rated switch load

Operating Temperature

  • Maximum continuous 75 ºC
  • Minimum continuous without impact -40 ºC