




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HPD100
UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Rotary Operator
Actuator
Rotary Handle
Application
Labelless
Catalog Number
HPD100
Enclosure Type
Non-Metallic
Environmental Conditions
Indoor and Outdoor
Material
PBT
Mounting Method
4 FEET INCLUDED
Mounting Type
External Mounting Feet
Operating Cycles
Minimum 6,000 cycles at rated switch load
Operating Temperature
Specifications
PBT Enclosure and handle
Style
Standard Duty
Type
Disconnect Switches
UPC
783585789101
Weight
5.55 lb
Width
7.75 in
Amperage Rating
100 A
Dielectric Strength
Withstands 3000V AC minimum
Frequency Rating
60 Hz
Phase
3-Phase
Number Of Poles
3
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
Nema Rating
NEMA 4
Actuator
Rotary Handle
Operating Cycles
Minimum 6,000 cycles at rated switch load
Operating Temperature
Mounting Method
4 FEET INCLUDED
Carton Quantity
1
Pallet Quantity
152