




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HPD30
UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Rotary Operator
Actuator
Rotary Handle
Application
Labelless
Catalog Number
HPD30
Enclosure Type
Non-Metallic
Environmental Conditions
Indoor and Outdoor
Material
PBT
Mounting Method
4 FEET INCLUDED
Mounting Type
External Mounting Feet
Operating Cycles
Minimum 6,000 cycles at rated switch load
Operating Temperature
Specifications
PBT Enclosure and handle
Style
Standard Duty
Type
Disconnect Switches
UPC
783585789088
Weight
2.6 lb
Width
6 in
Amperage Rating
30 A
Dielectric Strength
Withstands 3000V AC minimum
Frequency Rating
60 Hz
Phase
3-Phase
Number Of Poles
3
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
Nema Rating
NEMA 4
Actuator
Rotary Handle
Operating Cycles
Minimum 6,000 cycles at rated switch load
Operating Temperature
Mounting Method
4 FEET INCLUDED
Carton Quantity
8