HUBBELL WIRING DEVICE-KELLEMS
Hubbell-PRO, Motor Disconnect Switch, Unfused, NO & NC Break Before Main Break Auxiliary Contact, For 30A and 60A and 100A pilot Duty
Image of HPDAC2 Hubbell-PRO, Motor Disconnect Switch, Unfused, NO & NC Break Before Main Break Auxiliary Contact, For 30A and 60A and 100A pilot Duty

Hubbell-PRO, Motor Disconnect Switch, Unfused, NO & NC Break Before Main Break Auxiliary Contact, For 30A and 60A and 100A pilot Duty

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPDAC2

Hubbell-PRO, Motor Disconnect Switch, Unfused, NO & NC Break Before Main Break Auxiliary Contact, For 30A and 60A and 100A pilot Duty

Hubbell-PRO auxiliary contact for 30A, 60A and 100A disconnects

  • Industrial Grade Unfused Switch
  • NO & NC Break Before Main Break
  • For 30A 60A and 100A

Standard Product

General

Action

BREAK BEFORE MAIN

Application

For HPD Series

Catalog Number

HPDAC2

Operating Cycles

Minimum 6,000 cycles at rated switch load

Style

Auxiliary Contacts

Type

Accessories

UPC

783585789286

Electrical Ratings

Amperage Rating

10 A

Conductor Related

Number Of Poles

2

Certifications And Compliance

Industry Standard(s)

cULus Certified

Operational

Action

BREAK BEFORE MAIN

Operating Cycles

Minimum 6,000 cycles at rated switch load

Logistics

Carton Quantity

300