
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 1223PWAL
Action
SPDT
Application
8" #12 AWG THHN
Catalog Number
1223PWAL
Color
Almond
EU RoHS Indicator
No
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Heavy Duty
Specifications
Style
Three Way
Type
Toggle
UPC
783585188201
Dimensions
4.18 in x 1.3 in x 1.83 in
Height
1.83 in
Length
4.18 in
Width
1.3 in
Amperage Rating
20 A
Connectivity
Pre-Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC
Number Of Poles
Single Pole
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
SPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
50 EA