HUBBELL WIRING DEVICE-KELLEMS
Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 30/32A 380-415V, 3-Pole 4-Wire Grounding, 4X/IP69K
Image of HBL430B6W Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 30/32A 380-415V, 3-Pole 4-Wire Grounding, 4X/IP69K

Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 30/32A 380-415V, 3-Pole 4-Wire Grounding, 4X/IP69K

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL430B6W

Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 30/32A 380-415V, 3-Pole 4-Wire Grounding, 4X/IP69K

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Rugged one-piece housing
  • Thermoset polyester contact carrier
  • Solid one-piece pins for reliable electrical contact

General

Catalog Number

HBL430B6W

Color

Red

EU RoHS Indicator

Contact Manufacturer

Series

Advantage® Series

Style

IP69k NEMA 4X

Type

Watertight Mating Inlet

UPC

783585574523

Electrical Ratings

Amperage Rating

30/32 A

Current / Amperage Rating

30/32 A

Voltage Rating

380-415 VAC

Voltage Rating Description

380-415 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer