HUBBELL WIRING DEVICE-KELLEMS
Image of HBL332B4W Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 32A 125V, 2-Pole 3-Wire Grounding, 4X/IP69K
Image of HBL332B4W Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 32A 125V, 2-Pole 3-Wire Grounding, 4X/IP69K
play
Advantage Series Switch-Rated Pin & Sleeve

Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 32A 125V, 2-Pole 3-Wire Grounding, 4X/IP69K

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL332B4W

Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 32A 125V, 2-Pole 3-Wire Grounding, 4X/IP69K

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Rugged one-piece housing
  • Thermoset polyester contact carrier
  • Solid one-piece pins for reliable electrical contact

Product details

General

Catalog Number

HBL332B4W

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

Advantage Switch-Rated

Specifications

  • Contact Carrier - High-Impact Thermoset
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Phase Pins - Brass

Style

IP69k NEMA 4X

Type

Watertight Mating Inlet

UPC

783585365985

Electrical Ratings

Amperage Rating

32 A

Current / Amperage Rating

32 A

Voltage Rating

100-130 VAC

Voltage Rating Description

100-130 VAC

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Media

Videos

play
Advantage Series Switch-Rated Pin & Sleeve