HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3080BK Hubbell Wiring Device Kellems, Portable Outlet Box, Black
Image of HBL3080BK Hubbell Wiring Device Kellems, Portable Outlet Box, Black
play
Watertight Products
Image of HBL3080BK Hubbell Wiring Device Kellems, Portable Outlet Box, Black

Hubbell Wiring Device Kellems, Portable Outlet Box, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3080BK

Hubbell Wiring Device Kellems, Portable Outlet Box, Black

The thermoplastic elastomer material of the Portable Outlet Box provides a strong housing with enough capacity for multiple devices to fit, with cord feed through options available. The impact resistant PBT covers add to the durability of the box and the devices inside. There are several cord connectors available ranging from standard to deluxe, providing unmatched strain relief. The covers provide a UL Type 3R weather resistant seal suitable for wet and damp locations. Portable Outlet Boxes are available as pre-assembled or can be configured as needed.

  • Fully thermoplastic elastomer housing exceeds UL crush requirements
  • Wiring room large enough to accommodate the broadest range of device requirements
  • Brass inserts for maximum strength

General

Catalog Number

HBL3080BK

EU RoHS Indicator

UPC

783585433837

Dimensions

Weight

1.5 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5

Pallet Quantity

800