HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3060 Hubbell Wiring Device, Straight BladeDevices, Portable Boxes, Standard, Plate Only, For GFCI Receptacles, Yellow, Single Pack

Hubbell Wiring Device, Straight BladeDevices, Portable Boxes, Standard, Plate Only, For GFCI Receptacles, Yellow, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3060

Hubbell Wiring Device, Straight BladeDevices, Portable Boxes, Standard, Plate Only, For GFCI Receptacles,Yellow, Single Pack

The thermoplastic elastomer material of the Portable Outlet Box provides a strong housing with enough capacity for multiple devices to fit, with cord feed through options available. The impact resistant PBT covers add to the durability of the box and the devices inside. There are several cord connectors available ranging from standard to deluxe, providing unmatched strain relief. The covers provide a UL Type 3R weather resistant seal suitable for wet and damp locations. Portable Outlet Boxes are available as pre-assembled or can be configured as needed.

  • Impact and heat resistant PBT housing
  • Corrosion-resistant stainless steel springs and hinges
  • Gasketed to maintain UL Type 3R

Product details

General

Catalog Number

HBL3060

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Wet and Damp Locations

Style

UL Type 1

Type

Cover Plate

UPC

783585358901

Logistics

Carton Quantity

50

Pallet Quantity

8000

Media

Videos