HUBBELL WIRING DEVICE-KELLEMS
Image of IDEVZ08W iDevices ZWave Enabled RF Single Controlled TR Receptacle, ½ HP, 15A, 120VAC, White
Image of IDEVZ08W iDevices ZWave Enabled RF Single Controlled TR Receptacle, ½ HP, 15A, 120VAC, White
Image of IDEVZ08W iDevices ZWave Enabled RF Single Controlled TR Receptacle, ½ HP, 15A, 120VAC, White
Image of IDEVZ08W iDevices ZWave Enabled RF Single Controlled TR Receptacle, ½ HP, 15A, 120VAC, White

iDevices ZWave Enabled RF Single Controlled TR Receptacle, ½ HP, 15A, 120VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IDEVZ08W

This ZWave enabled TR receptacle allows for control of a single (bottom) outlet along with one always-on. Conveniently operated through other smart home integrations with Alexa, Alarm.com, and the Google Assistant. 150ft range. 120VAC, 15A, Neutral Wire Required, White

Product details

General

Catalog Number

IDEVZ08W

Horsepower - Maximum

½ HP

UPC

883778316371

Dimensions

Depth

1.9 in. in

Height

4 in

Width

1.8 in

Electrical Ratings

Current / Amperage Rating

15 A

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Logistics

Carton Quantity

48

Pallet Quantity

1728