


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL316R6W
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
HBL316R6W
Color
Blue
Environmental Conditions
Watertight
Item Type
Single Flanged
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
HBL Heavy Duty
Specifications
Style
Standard Service
Type
Watertight Receptacle
UPC
783585403250
Display Size
Standard Sized Product
Weight
0.9 lb
Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
16 A
Current Rating
16 A
Phase
Single Phase
Voltage Rating
220-240 VAC
Voltage Rating Description
220-240 VAC
Wattage
3840 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Watertight
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Carton Quantity
10