HUBBELL WIRING DEVICE-KELLEMS
IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 16A 380/415V, 4-Pole 5- Wire Grounding, Terminal Screws, Red, Watertight
Image of HBL516R6W IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 16A 380/415V, 4-Pole 5- Wire Grounding, Terminal Screws, Red, Watertight
Image of HBL516R6W IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 16A 380/415V, 4-Pole 5- Wire Grounding, Terminal Screws, Red, Watertight
Discontinued

IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 16A 380/415V, 4-Pole 5- Wire Grounding, Terminal Screws, Red, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL516R6W

Replaced by:

HBL520R6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 16A 380/415V, 4-Pole 5- Wire Grounding, Terminal Screws, Red, Watertight

  • Corrosion-resistant self-closing gasketed cover
  • Insulated non-metallic housing
  • Color coded housings for easy identification

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL516R6W

Color

Red

Environmental Conditions

Watertight

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Temperature Rise - Max. 30°C temperature rise at full rated current after 50 cycles of overload at 150% of rated current at a power factor of 75%
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Cover - Reinforced Thermoplastic Polyester
  • Cover Screw - Nickel-plated brass
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Mounting Flange - Zytel® 101 Nylon

Style

Standard Service

Type

Watertight Receptacle

UPC

783585405254

Dimensions

Display Size

Standard Sized Product

Weight

1.2 lb

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Phase

Single Phase

Voltage Rating

  • 220/380 V V
  • 240/415 V V

Voltage Rating Description

220/380 V;240/415 V

Wattage

6640 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

  • CSA StandardC22.2 No. 182.1
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Temperature Rise - Max. 30°C temperature rise at full rated current after 50 cycles of overload at 150% of rated current at a power factor of 75%
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Logistics

Carton Quantity

10