HUBBELL WIRING DEVICE-KELLEMS
IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 63A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight
Image of HBL363R6W IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 63A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight
Image of HBL363R6W IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 63A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight
Image of HBL363R6W IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 63A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight
Discontinued

IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 63A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL363R6W

Heavy Duty IEC Pin and Sleeve Industrial Grade Female Receptacle, 63A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Self-closing gasketed cover
  • Color coded housings for easy identification
  • Super tough insulated non-metallic housing

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL363R6W

Color

Blue

Environmental Conditions

Watertight

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Product Family

HBL Heavy Duty

Specifications

  • Cover - Reinforced Thermoplastic Polyester
  • Cover Screw - Nickel-plated brass
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Mounting Flange - Zytel® 101 Nylon

Style

Standard Service

Type

Watertight Receptacle

UPC

783585403915

Dimensions

Display Size

Standard Sized Product

Weight

2.5 lb

Electrical Ratings

Amperage Rating

63 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

63 A

Current Rating

63 A

Phase

Single Phase

Voltage Rating

220-240 VAC

Voltage Rating Description

220-240 VAC

Wattage

15120 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

Listed To Standard UL1682

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Logistics

Carton Quantity

10