HUBBELL WIRING DEVICE-KELLEMS
Incandescent Lamp Holders, Mogul Base, 5KV, 12" Wire Leads, Screw Mount
Image of RL5221 Incandescent Lamp Holders, Mogul Base, 5KV, 12" Wire Leads, Screw Mount
Image of RL5221 Incandescent Lamp Holders, Mogul Base, 5KV, 12" Wire Leads, Screw Mount
Discontinued

Incandescent Lamp Holders, Mogul Base, 5KV, 12" Wire Leads, Screw Mount

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL5221

Incandescent Lamp Holders, Mogul Base, 5KV, 12" Wire Leads, Screw Mount

  • Mogul Base
  • 5KV
  • 12" Wire Leads
  • Screw Mount

5KV Pulse

General

Application

HID Incandescent

Catalog Number

RL5221

Color

White

Item Type

Replacement Incandescent Lampholders

Lamp Size

Mogul Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Rating - 1500W, 600V Max, 5KV Pulse
  • Mechanical - Terminal Accommodation - Wire leads: #14 AWG SF-2 (SEW-2) 200° C, 600V glass braid, 12 inch long, stripped 1/2 inch wire

Series

Lampholders

Specifications

  • Lamp Type - EX39 socket
  • Material - Glazed porcelain body with ceramic arc shield Screw shell: Brass with nickel plate
  • Mounting - Screw mount, 12 inch leads

Type

HID Incandescent, Porcelain Keyless

UPC

883778304057

Dimensions

Lamp Size

Mogul Base

Weight

0.65 lb

Electrical Ratings

Amperage Rating

2.5 A

Connectivity

12" Leads

Current / Amperage Rating

2.5 A

Current Rating

2.5 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Operational

Performance

  • Electrical - Rating - 1500W, 600V Max, 5KV Pulse
  • Mechanical - Terminal Accommodation - Wire leads: #14 AWG SF-2 (SEW-2) 200° C, 600V glass braid, 12 inch long, stripped 1/2 inch wire

Logistics

Carton Quantity

10