HUBBELL WIRING DEVICE-KELLEMS
Image of HBLI45123TL15 IND REEL, W/HBL4729C, 45' SJO, 12/3, WH
Image of HBLI45123TL15 IND REEL, W/HBL4729C, 45' SJO, 12/3, WH
play
inREACH Cord Reel Drop Ceiling Enclosure
Discontinued

IND REEL, W/HBL4729C, 45' SJO, 12/3, WH

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI45123TL15

IND REEL, W/HBL4729C, 45' SJO, 12/3, WH

inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

General

Application

Industrial

Catalog Number

HBLI45123TL15

Series

inREACH® Series

Style

Single Outlet

Type

Reel With Connector Body

UPC

783585586809

Dimensions

Weight

31.45 lb

Certifications And Compliance

Industry Standard(s)

cULus Listed