




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLAC2
Catalog Number
HBLAC2
Item Type
Switched Enclosure Auxillary Contact
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Non-Fused;Fused
Style
Auxiliary Contacts
Type
Accessories
UPC
783585955131
Weight
1 lb
Dielectric Strength
Withstands 3,000V minimum
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
15
Pallet Quantity
4750