HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, NEMA4XEnclosure, With Aux Contact
Image of HBLDS3ACNK Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, NEMA4XEnclosure, With Aux Contact
Discontinued

Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, NEMA4XEnclosure, With Aux Contact

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3ACNK

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, Gray, NEMA4XEnclosure, With Aux Contact

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Reversible interior accomodates top or bottom conduit opening

General

Application

Labelless

Catalog Number

HBLDS3ACNK

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

No

Mounting Method

External fully adjustable feet

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Specifications

  • Base - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585003771

Dimensions

Dimensions

8.5 in x 6 in x 4.12 in

Height

4.12 in

Length

8.5 in

Width

6 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Configuration

Mounting Method

External fully adjustable feet

Logistics

Carton Quantity

1

Pallet Quantity

390