HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS6AC Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, NEMA 4XEnclosure, With Aux Contact
Image of HBLDS6AC Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, NEMA 4XEnclosure, With Aux Contact
Image of HBLDS6AC Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, NEMA 4XEnclosure, With Aux Contact
Image of HBLDS6AC Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, NEMA 4XEnclosure, With Aux Contact
Image of HBLDS6AC Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, NEMA 4XEnclosure, With Aux Contact
Discontinued

Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, NEMA 4XEnclosure, With Aux Contact

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6AC

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, Gray, NEMA 4XEnclosure, With Aux Contact

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Reversible interior accomodates top or bottom conduit opening

Product details

General

Application

  • Labelless

Catalog Number

HBLDS6AC

Color

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

No

Mounting Method

External fully adjustable feet

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Specifications

  • Base - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585430737

Dimensions

Dimensions

11 in x 7.75 in x 5.94 in

Height

5.94 in

Length

11 in

Weight

5.75 lb

Width

7.75 in

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

168