

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1382
Upgrade electrical setups with our Extra Heavy Duty Industrial Grade Toggle Switches, designed for general purpose AC use. This robust switch features a Double Pole Double Throw (DPDT) mechanism with a center off position, suitable for 15A 120/277V AC. It is engineered for durability with an abuse-resistant nylon toggle and large brass binding head screws that have deep slots for easier installation. The switch also includes a strip gauge to ensure accurate wiring, making it a reliable choice for demanding industrial environments. The classic brown toggle integrates seamlessly into various settings, providing both functionality and aesthetic appeal.
Enhance your electrical systems with our Double Pole Double Throw Toggle Switch, designed for extra heavy-duty industrial use, featuring large brass screws, an abuse-resistant nylon toggle, and a strip gauge for precise wiring.
Action
DPDT
Application
Back and Side Wired
Catalog Number
HBL1382
Color
Brown
EU RoHS Indicator
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Extra Heavy Duty
Specifications
Style
Double Pole Double Throw
Type
Toggle
UPC
783585432540
Dimensions
4.06 in x 1.31 in x 1.89 in
Height
1.89 in
Length
4.06 in
Weight
0.25 lb
Width
1.31 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC
Number Of Poles
Double Pole
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Industry Standard(s)
UL Listed
Action
DPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
4500