HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, Motor Disconnect, Unfused, 3 Pole, 100A 600V AC, Screw Terminals, IP69k, NEMA Type 4X,12 Non-Metallic Sloped Top Enclosure, inTOUCH Installation Free LED Phase Indication
Image of HBLDS100P Industrial Grade, Motor Disconnect, Unfused, 3 Pole, 100A 600V AC, Screw Terminals, IP69k, NEMA Type 4X,12 Non-Metallic Sloped Top Enclosure, inTOUCH Installation Free LED Phase Indication

Industrial Grade, Motor Disconnect, Unfused, 3 Pole, 100A 600V AC, Screw Terminals, IP69k, NEMA Type 4X,12 Non-Metallic Sloped Top Enclosure, inTOUCH Installation Free LED Phase Indication

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS100P

Industrial Grade, Motor Disconnect, Unfused, 3 Pole, 100A 600V AC, Screw Terminals, IP69k, NEMA Type 4X,12 Non-Metallic Sloped Top Enclosure, inTOUCH Installation Free LED Phase Indication, cULus, NSF, CE, UL 508 / UL 60947-4-1A

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • Rounded sloped top enclosure supports best practices in hygienic design by shedding dirt and debris
  • IP69k and Type 4X,12K water ingress protection and Certified by NSF for hygiene in food processing applications
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements
  • Product rating are permanently laser-marked and will not wash off
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements
  • Six highly visible integral phase identification LEDs for use on 3 Phase Y or Delta systems provide secondary means of visual confirmation of make/break on all phases

LED Power Indicators

General

Application

Heavy Duty Industrial and/or Washdown

Catalog Number

HBLDS100P

Color

Gray

Enclosure Type

IP69k and UL Type 4X, 12

Environmental Conditions

Indoor and Outdoor

Horsepower - Maximum

50

Ingress Protection

IP69k, NEMA Type 4X, 12

Material - Mounting Hardware

Stainless Steel Screw Mounting

Mounting Method

External fully adjustable feet

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Without Impact Maximum continuous 75°C and minimum -40 °C

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Specifications

  • Base - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585763378

Dimensions

Height

5.94 in

Hub Size

1/ 1/4"

Weight

3.363 lb

Electrical Ratings

Current / Amperage Rating

100 A

Dielectric Strength

Withstands 3000V AC minimum

Conductor Related

Wire Size

#2 to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

cULus Listed

Operational

Horsepower - Maximum

50

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Without Impact Maximum continuous 75°C and minimum -40 °C

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Configuration

Mounting Method

External fully adjustable feet

Logistics

Carton Quantity

1