
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS30RCPJ
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
LED Indicators and Jog
Application
Heavy Duty Industrial and/or Washdown
Catalog Number
HBLDS30RCPJ
Color
Gray
Enclosure Type
IP69k and UL Type 4X, 12
Environmental Conditions
Indoor and Outdoor
Ingress Protection
IP69k, NEMA Type 4X, 12
Material - Mounting Hardware
Stainless Steel Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Without Impact Maximum continuous 75°C and minimum -40 °C
Series
Non-Fused
Specifications
Style
Replacement Cover
Type
Accessories
UPC
783585763170
Weight
1.1 lb
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
cULus Listed
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Without Impact Maximum continuous 75°C and minimum -40 °C