HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 30A With inTOUCH Installation Free LED Phase Indication - HBLDS30 and HBLDS30T Series
Image of HBLDS30RCP Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 30A With inTOUCH Installation Free LED Phase Indication - HBLDS30 and HBLDS30T Series

Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 30A With inTOUCH Installation Free LED Phase Indication - HBLDS30 and HBLDS30T Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS30RCP

Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Replacement Cover for 30A HBLDS30 and HBLDS30T Series With inTOUCH Installation Free LED Phase Indication, cULus, NSF, CE, UL 508 / UL 60947-4-1A

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • Rounded sloped top enclosure supports best practices in hygienic design by shedding dirt and debris
  • IP69k and Type 4X,12K water ingress protection and Certified by NSF for hygiene in food processing applications
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements
  • Product rating are permanently laser-marked and will not wash off
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements

LED Power Indicators

General

Application

Heavy Duty Industrial and/or Washdown

Catalog Number

HBLDS30RCP

Color

Gray

Enclosure Type

IP69k and UL Type 4X, 12

Environmental Conditions

Indoor and Outdoor

Ingress Protection

IP69k, NEMA Type 4X, 12

Material - Mounting Hardware

Stainless Steel Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Without Impact Maximum continuous 75°C and minimum -40 °C

Series

Non-Fused

Specifications

  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

Replacement Cover

Type

Accessories

UPC

783585763156

Dimensions

Weight

1 lb

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

cULus Listed

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Without Impact Maximum continuous 75°C and minimum -40 °C

Logistics

Carton Quantity

1

Pallet Quantity

360