
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS30RCJ
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Jog Switch
Application
Heavy Duty Industrial and/or Washdown
Catalog Number
HBLDS30RCJ
Color
Gray
Enclosure Type
IP69k and UL Type 4X, 12
Environmental Conditions
Indoor and Outdoor
Ingress Protection
IP69k, NEMA Type 4X, 12
Material - Mounting Hardware
Stainless Steel Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Without Impact Maximum continuous 75°C and minimum -40 °C
Series
Non-Fused
Specifications
Style
Replacement Cover
Type
Accessories
UPC
783585763163
Weight
1 lb
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
cULus Listed
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Without Impact Maximum continuous 75°C and minimum -40 °C
Carton Quantity
1
Pallet Quantity
1