

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS3MQR
Standard Product
Catalog Number
HBLDS3MQR
Enclosure Type
Type 4X
Environmental Conditions
Indoor and Outdoor
Horsepower - Maximum
15
Ingress Protection
IP67
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
MotorQuick/LINKOSITY
Specifications
Type
Disconnect Switches
UPC
783585310930
Dimensions
8.5 in x 6 in x 4.12 in
Display Size
Standard Sized Product
Height
4.12 in
Length
8.5 in
Weight
2.95 lb
Width
6 in
Amperage Rating
30 A
Connectivity
Pre-Wired
Current Rating
30 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Three Phase
Wattage
18000 W
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
Load Capacity
Inductive
Horsepower - Maximum
15
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance