Brand: Hubbell Wiring Device-Kellems
Catalog ID: PBS6
Actuator
Push Buttons
Catalog Number
PBS6
Contact Configuration
Momentary
Enclosure Type
NEMA 3R
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Indicator(s) Type
None
Ingress Protection
IP44
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series
Heavy Duty
Style
Six Button
Type
Single Speed
UPC
783585610610
Display Size
Full Sized
Length
3.25 in
Weight
7.15 lb
Width
4.38 in
Amperage Rating
6 A
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
Industry Standard(s)
CSA Certified
Nema Rating
NEMA 3R
Carton Quantity
10