
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PBS82
Standard Product
Actuator
Push Buttons
Catalog Number
PBS82
Color
Contact Configuration
Momentary
Enclosure Type
NEMA 3R
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Indicator(s) Type
None
Ingress Protection
IP44
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series
Heavy Duty Series
Style
Eight Button
Type
Two Speed
UPC
783585610825
Display Size
Full Sized
Length
3.25 in
Weight
10 lb
Width
4.38 in
Amperage Rating
6 A
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Industry Standard(s)
CSA Certified
Nema Rating
NEMA 3R
Actuator
Push Buttons
Indicator(s) Type
None
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Carton Quantity
10