
Brand: Hubbell Wiring Device-Kellems
Catalog ID: TB5
Standard Product
Actuator
Push Buttons
Catalog Number
TB5
EU RoHS Indicator
No
Indicator(s) Type
None
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Type
Conversion Inserts
UPC
783585110530
Weight
0.35 lb
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Actuator
Push Buttons
Indicator(s) Type
None
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10