
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PG6
Standard Product
Actuator
Push Buttons
Catalog Number
PG6
Contact Configuration
Momentary
EU RoHS Indicator
Indicator(s) Type
None
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series
Accessories
Type
Replacement Inserts
UPC
783585620053
Display Size
Full Sized
Weight
0.45 lb
Amperage Rating
6 A
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
EU RoHS Indicator
Industry Standard(s)
UL Listed
Actuator
Push Buttons
Indicator(s) Type
None
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Carton Quantity
10